IESNA:LM-63-2002
[TEST]P948246
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15962
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1872.8 2345 2771.8 3102.2 3371.6 3524 3595.7 3621.3 3750.6 4027.5
4484.8 5062.3 5630.9 6084.9 6482 6844.6 7073.6 7132.1 6991.2 6634.4
5914.3 4669.3 3854.4 3228.2 2556.7 1798.7 1182.4 828.9 646.8 558.6
506.7 426 360.9 125.2 61 9.9 0
1872.8 2361.4 2792.4 3128.5 3375.7 3543 3628.7 3652.6 3759.7 4009.3
4432 4998.1 5555.9 6025.5 6426.8 6789.3 7061.3 7159.3 7069.5 6767.1
6165.6 5015.4 4010.2 3367.5 2704.2 1961 1289.5 870.1 667.4 578.4
511.7 432.6 364.2 154.9 65.1 12.4 0
1872.8 2340.8 2763.5 3103 3367.5 3559.5 3665.8 3711.1 3795.1 4019.2
4379.3 4881.9 5417.5 5889.6 6271.1 6575.9 6861.9 7001.1 6965.7 6724.3
6240.6 5450.4 4344.7 3573.5 2915.1 2195 1465.8 973.9 720.1 598.2
528.2 459.8 393.8 300.7 153.3 18.1 0
1872.8 2340.8 2751.2 3089.8 3372.4 3589.1 3734.1 3809.9 3889 4062.1
4329.9 4719.6 5182.6 5626.8 5984.3 6277.7 6524 6723.4 6777 6697.9
6407 5867.3 5109.3 4212 3367.5 2616.9 1830 1171.7 799.2 608.1
524.9 455.6 388.9 309.8 217.5 84.9 0
1872.8 2271.6 2669.6 3017.3 3315.6 3579.2 3789.3 3928.6 4017.6 4154.4
4376.8 4662.7 5032.7 5409.2 5747.9 6039.6 6276.9 6487.8 6637.7 6678.1
6598.2 6352.7 5876.4 5156.3 4315 3455.6 2574.8 1697.3 1066.2 715.2
545.5 484.5 421 321.3 216.7 67.6 0
1872.8 2235.4 2594.6 2933.3 3246.4 3536.4 3800.1 4008.5 4150.2 4282.9
4449.3 4688.3 4965.1 5293.9 5625.1 5954.7 6234.8 6454 6619.6 6756.4
6862.7 6827.3 6678.1 6339.5 5754.5 4996.4 4021.7 3084 2073.9 1280.4
830.5 567.7 411.2 248.8 125.2 33 0
1872.8 2166.2 2478.4 2797.3 3107.1 3411.2 3704.5 3965.7 4182.4 4356.2
4532.5 4725.4 4937.1 5200.8 5503.2 5845.9 6198.6 6538.9 6840.4 7105.7
7347.2 7612.5 7731.9 7806.1 7789.6 7453.5 6811.6 5789.1 4436.1 3004.9
1734.4 900.6 459.8 265.3 129.4 44.5 0
1872.8 2113.4 2363.9 2637.5 2920.9 3188.7 3476.2 3755.6 4024.2 4261.5
4498.8 4718.8 4918.2 5133.2 5359 5601.2 5882.2 6200.2 6547.9 6917.1
7320 7898.4 8365.6 8650.7 8975.3 9210.1 9240.6 8925 8104.4 6776.2
4937.1 3186.2 1624 662.5 236.5 46.1 0
1872.8 2018.7 2195 2399.3 2623.5 2860.8 3102.2 3341.1 3577.6 3820.7
4075.3 4310.9 4567.2 4834.9 5113.4 5392.8 5702.6 6050.3 6435.1 6870.9
7380.1 8152.2 8918.4 9443.3 10113.2 10901.7 11745.4 12308.2 12187.9 11054.9
8722.3 5654.8 2398.5 732.5 230.7 47.8 0
1872.8 2002.2 2177.7 2365.6 2577.3 2801.4 3030.5 3258.7 3484.5 3713.5
3939.3 4173.3 4420.5 4688.3 4965.1 5252.7 5572.4 5925.8 6321.3 6772
7280.4 8097.8 8869.8 9438.3 10154.4 11013.7 11934.9 12521.6 12410.3 11205.7
8670.4 5302.1 2031.9 561.1 181.3 41.2 0
1872.8 1939.6 2030.2 2152.2 2299.6 2460.3 2622.6 2793.2 2969.5 3147.5
3327.1 3512.5 3699.5 3897.3 4109.9 4334.8 4582 4862.1 5199.9 5585.6
6055.2 6801.7 7367.8 7926.4 8607.8 9427.6 10197.2 10530.9 10182.4 8853.3
6535.6 3637.7 1048.9 220 73.3 16.5 0
1872.8 1893.4 1944.5 2017.9 2119.2 2228.8 2348.3 2471 2595.4 2728.1
2857.5 2981.9 3110.4 3238.1 3373.3 3515.8 3665.8 3847.8 4058.8 4332.3
4727.8 5218.9 5553.4 5927.5 6374.9 6862.7 7195.6 7079.4 6497.7 5406.8
3904.7 1998.1 651.7 194.5 66.7 15.7 0
1872.8 1852.2 1859.7 1893.4 1948.6 2005.5 2080.5 2154.6 2228 2304.6
2371.3 2431.5 2481.7 2527.9 2560 2580.6 2601.2 2615.2 2638.3 2691.8
2820.4 2896.2 2910.2 2938.2 2981.9 3021.4 2913.5 2571.5 2083.8 1544.1
1049.7 594.9 298.3 126.1 61 21.4 0
1872.8 1765.7 1702.3 1669.3 1666 1679.2 1701.5 1726.2 1743.5 1754.2
1753.4 1732.8 1700.6 1655.3 1595.2 1521.8 1433.7 1342.2 1258.2 1179.9
1099.1 1027.5 967.3 917.9 875 831.4 777 703.7 602.3 466.4
339.5 249.7 173 111.2 63.4 18.1 0
1872.8 1685.8 1569.6 1518.5 1506.2 1516.9 1540 1564.7 1577 1573.7
1556.4 1526 1481.5 1426.3 1362 1296.1 1227.7 1159.3 1091.7 1017.6
942.6 875 825.6 795.9 784.4 786 784.4 761.3 704.5 609.7
463.9 319.7 224.1 147.5 73.3 16.5 0
1872.8 1623.2 1483.1 1427.9 1430.4 1461.7 1496.3 1518.5 1520.2 1505.4
1476.5 1435.3 1386.7 1330.7 1271.4 1212.9 1151.1 1086 1019.2 957.4
910.5 870.1 842.9 825.6 810.8 793.5 766.3 738.3 703.7 648.4
564.4 443.3 290.9 160.7 76.6 16.5 0
1872.8 1563 1418.8 1381.8 1404.8 1447.7 1481.5 1497.9 1491.3 1465.8
1426.3 1379.3 1324.9 1271.4 1214.5 1159.3 1121.4 1076.1 1019.2 973.9
943.4 903 839.6 789.3 756.4 724.3 691.3 658.3 628.7 601.5
569.3 517.4 423.5 324.6 190.3 46.1 0
1872.8 1529.3 1385.1 1364.5 1404 1445.2 1479 1488.9 1473.2 1432.8
1384.2 1329 1269.7 1217 1171.7 1146.1 1115.6 1084.3 1053.8 986.3
926.1 878.3 830.5 786 739.9 699.5 660 623.7 585.8 542.2
499.3 460.6 403.7 348.5 243.9 94.8 0
1872.8 1500.4 1363.6 1361.2 1404.8 1444.4 1474 1477.3 1453.4 1409.8
1354.6 1293.6 1239.2 1189 1155.2 1126.3 1089.3 1039 994.5 941
899.8 853.6 808.3 767.1 732.5 697.1 659.2 620.4 575.1 524.9
469.7 421 358.4 271.1 179.6 75 0
1872.8 1483.9 1352.9 1360.3 1408.1 1446.9 1473.2 1468.3 1437.8 1385.9
1321.6 1261.5 1210.4 1171.7 1153.5 1109.9 1042.3 964 932.7 906.3
859.4 823.1 791.8 745.7 711.1 683.9 648.4 606.4 556.2 501
440.8 414.4 356.8 233.2 169.7 103.8 0
1872.8 1480.6 1346.3 1361.2 1409 1448.5 1472.4 1465.8 1428.7 1370.2
1305.1 1245.8 1195.6 1171.7 1143.6 1088.4 989.6 924.5 908 875.9
834.7 790.2 748.1 716 696.2 678.9 646.8 607.3 559.5 504.3
445.8 460.6 367.5 245.5 187 69.2 0
1872.8 1480.6 1345.5 1363.6 1409.8 1449.3 1471.6 1468.3 1432 1371.1
1305.1 1245 1194.7 1172.5 1141.2 1085.1 982.1 925.3 912.1 875
832.2 783.6 749 706.1 700.4 678.9 646 607.3 562.8 503.4
447.4 454 315.6 253.8 184.6 66.7 0
